functionID name
000a Room temperature controller master with fan
000b Room temperature controller slave
0023 Room temperature controller master without fan
For datapoints:
pairingID in/out name value
51 out Defines the displayed set point temperature of the system temperature in °C
54 out states: on/off; heating/cooling; eco/comfort; frost/not frost
bitmask:
0x01 - comfort mode
0x02 - standby
0x04 - eco mode
0x08 - building protect
0x10 - dew alarm
0x20 - heat (set) / cool (unset)
0x40 - no heating/cooling (set)
0x80 - frost alarm
56 out Switches controller on or off. Off means protection mode 1
0 - off (Protection mode)
1 - on (Comfort mode or Eco mode)
58 in Switches eco mode on or off
0 - off
1 - on
66 in Request for switching controller on or off. Off means protection mode
0 - off (Protection mode)
1 - on (Comfort mode or Eco mode)
304 out Indicates the actual measured temperature temperature in °C
320 in Absolute set point temperature input for timer temperature in °C