Function ID (hex) Function ID (dec) Name Description
0x0000 0 FID_SWITCH_SENSOR Control element
0x0001 1 FID_DIMMING_SENSOR Dimming sensor
0x0003 3 FID_BLIND_SENSOR Blind sensor
0x0004 4 FID_STAIRCASE_LIGHT_SENSOR Stairwell light sensor
0x0005 5 FID_FORCE_ON_OFF_SENSOR Force On/Off sensor
0x0006 6 FID_SCENE_SENSOR Scene sensor
0x0007 7 FID_SWITCH_ACTUATOR Switch actuator
0x0009 9 FID_SHUTTER_ACTUATOR Shutter actuator
0x000A 10 FID_ROOM_TEMPERATURE_CONTROLLER_MASTER_WITH_FAN Room temperature controller with fan speed level
0x000B 11 FID_ROOM_TEMPERATURE_CONTROLLER_SLAVE Room temperature controller extension unit
0x000C 12 FID_WIND_ALARM_SENSOR Wind Alarm
0x000D 13 FID_FROST_ALARM_SENSOR Frost Alarm
0x000E 14 FID_RAIN_ALARM_SENSOR Rain Alarm
0x000F 15 FID_WINDOW_DOOR_SENSOR Window sensor
0x0011 17 FID_MOVEMENT_DETECTOR Movement Detector
0x0012 18 FID_DIMMING_ACTUATOR Dim actuator
0x0014 20 FID_RADIATOR_ACTUATOR Radiator
0x0015 21 FID_UNDERFLOOR_HEATING Underfloor heating
0x0016 22 FID_FAN_COIL Fan Coil
0x0017 23 FID_TWO_LEVEL_CONTROLLER Two-level controller
0x001A 26 FID_DES_DOOR_OPENER_ACTUATOR Door opener
0x001B 27 FID_PROXY Proxy
0x001D 29 FID_DES_LEVEL_CALL_ACTUATOR Door Entry System Call Level Actuator
0x001E 30 FID_DES_LEVEL_CALL_SENSOR Door Entry System Call Level Sensor
0x001F 31 FID_DES_DOOR_RINGING_SENSOR Door call
0x0020 32 FID_DES_AUTOMATIC_DOOR_OPENER_ACTUATOR Automatic door opener
0x0021 33 FID_DES_LIGHT_SWITCH_ACTUATOR Corridor light
0x0023 35 FID_ROOM_TEMPERATURE_CONTROLLER_MASTER_WITHOUT_FAN Room temperature controller
0x0024 36 FID_COOLING_ACTUATOR Cooling mode
0x0027 39 FID_HEATING_ACTUATOR Heating mode
0x0028 40 FID_FORCE_UP_DOWN_SENSOR Force-position blind
0x0029 41 FID_HEATING_COOLING_ACTUATOR Auto. heating/cooling mode
0x002A 42 FID_HEATING_COOLING_SENSOR Switchover heating/cooling
0x002B 43 FID_DES_DEVICE_SETTINGS Device settings
0x002E 46 FID_RGB_W_ACTUATOR Dim actuator
0x002F 47 FID_RGB_ACTUATOR RGB color
0x0030 48 FID_PANEL_SWITCH_SENSOR Control element
0x0031 49 FID_PANEL_DIMMING_SENSOR Dimming sensor
0x0033 51 FID_PANEL_BLIND_SENSOR Blind sensor
0x0034 52 FID_PANEL_STAIRCASE_LIGHT_SENSOR Stairwell light sensor
0x0035 53 FID_PANEL_FORCE_ON_OFF_SENSOR Force On/Off sensor
0x0036 54 FID_PANEL_FORCE_UP_DOWN_SENSOR Force-position blind
0x0037 55 FID_PANEL_SCENE_SENSOR Scene sensor
0x0038 56 FID_PANEL_ROOM_TEMPERATURE_CONTROLLER_SLAVE Room temperature controller extension unit
0x0039 57 FID_PANEL_FAN_COIL_SENSOR Fan coil sensor
0x003A 58 FID_PANEL_RGB_CT_SENSOR RGB + warm white/cold white sensor
0x003B 59 FID_PANEL_RGB_SENSOR RGB sensor
0x003C 60 FID_PANEL_CT_SENSOR Warm white/cold white sensor
0x003D 61 FID_ADDITIONAL_HEATING_ACTUATOR Add. stage for heating mode
0x003E 62 FID_RADIATOR_ACTUATOR_MASTER Radiator thermostate
0x003F 63 FID_RADIATOR_ACTUATOR_SLAVE Room temperature controller extension unit
0x0040 64 FID_COLORTEMPERATURE_ACTUATOR Warm white/cold white lamp
0x0041 65 FID_BRIGHTNESS_SENSOR Brightness sensor
0x0042 66 FID_RAIN_SENSOR Rain sensor
0x0043 67 FID_TEMPERATURE_SENSOR Temperature sensor
0x0044 68 FID_WIND_SENSOR Wind sensor
0x0045 69 FID_TRIGGER Trigger
0x0047 71 FID_FCA_2_PIPE_HEATING Heating mode
0x0048 72 FID_FCA_2_PIPE_COOLING Cooling mode
0x0049 73 FID_FCA_2_PIPE_HEATING_COOLING Auto. heating/cooling mode
0x004A 74 FID_FCA_4_PIPE_HEATING_AND_COOLING Two valves for heating and cooling
0x004B 75 FID_WINDOW_DOOR_ACTUATOR Window/Door
0x004E 78 FID_INVERTER_INFO Inverter sensor
0x004F 79 FID_METER_INFO Meter sensor
0x0050 80 FID_BATTERY_INFO Battery sensor
0x0051 81 FID_PANEL_TIMER_PROGRAM_SWITCH_SENSOR Timer program switch sensor
0x0055 85 FID_DOMUSTECH_ZONE Zone
0x0056 86 FID_CENTRAL_HEATING_ACTUATOR Central heating actuator
0x0057 87 FID_CENTRAL_COOLING_ACTUATOR Central cooling actuator
0x0059 89 FID_HOUSE_KEEPING Housekeeping
0x005A 90 FID_MEDIA_PLAYER Media Player
0x005B 91 FID_PANEL_ROOM_TEMPERATURE_CONTROLLER_SLAVE_FOR_BATTERY_DEVICE Panel Room Temperature Controller Slave For Battery Device
0x0060 96 FID_PANEL_MEDIA_PLAYER_SENSOR Media Player Sensor
0x0061 97 FID_BLIND_ACTUATOR Blind actuator
0x0062 98 FID_ATTIC_WINDOW_ACTUATOR Attic window actuator
0x0063 99 FID_AWNING_ACTUATOR Awning actuator
0x0064 100 FID_WINDOW_DOOR_POSITION_SENSOR WindowDoor Position Sensor
0x0065 101 FID_WINDOW_DOOR_POSITION_ACTUATOR Window/Door position
0x0066 102 FID_MEDIA_PLAYBACK_CONTROL_SENSOR Media playback control sensor
0x0067 103 FID_MEDIA_VOLUME_SENSOR Media volume sensor
0x0068 104 FID_DISHWASHER Dishwasher
0x0069 105 FID_LAUNDRY Laundry
0x006A 106 FID_DRYER Dryer
0x006B 107 FID_OVEN Oven
0x006C 108 FID_FRIDGE Fridge
0x006D 109 FID_FREEZER Freezer
0x006E 110 FID_HOOD Hood
0x006F 111 FID_COFFEE_MACHINE Coffee machine
0x0070 112 FID_FRIDGE_FREEZER Fridge/Freezer
0x0071 113 FID_TIMER_PROGRAM_OR_ALERT_SWITCH_SENSOR Timer program switch sensor
0x0073 115 FID_CEILING_FAN_ACTUATOR Ceiling fan actuator
0x0074 116 FID_CEILING_FAN_SENSOR Ceiling fan sensor
0x0075 117 FID_SPLIT_UNIT_GATEWAY Room temperature controller with fan speed level
0x0076 118 FID_ZONE Zone
0x0077 119 FID_24H_ZONE Safety
0x0078 120 FID_EXTERNAL_IR_SENSOR_BX80 External IR Sensor BX80
0x0079 121 FID_EXTERNAL_IR_SENSOR_VXI External IR Sensor VXI
0x007A 122 FID_EXTERNAL_IR_SENSOR_MINI External IR Sensor Mini
0x007B 123 FID_EXTERNAL_IR_SENSOR_HIGH_ALTITUDE External IR Sensor High Altitude
0x007C 124 FID_EXTERNAL_IR_SENSOR_CURTAIN External IR Sensor Curtain
0x007D 125 FID_SMOKE_DETECTOR Smoke Detector
0x007E 126 FID_CARBON_MONOXIDE_SENSOR Carbon Monoxide Sensor
0x007F 127 FID_METHANE_DETECTOR Methane Detector
0x0080 128 FID_GAS_SENSOR_LPG Gas Sensor LPG
0x0081 129 FID_FLOOD_DETECTION Flood Detection
0x0082 130 FID_DOMUS_CENTRAL_UNIT_NEXTGEN secure@home Central Unit
0x0083 131 FID_THERMOSTAT Thermostat
0x0084 132 FID_PANEL_DOMUS_ZONE_SENSOR secure@home Zone Sensor
0x0085 133 FID_THERMOSTAT_SLAVE Slave thermostat
0x0086 134 FID_DOMUS_SECURE_INTEGRATION secure@home Integration Logic
0x0087 135 FID_ADDITIONAL_COOLING_ACTUATOR Add. stage for cooling mode
0x0088 136 FID_TWO_LEVEL_HEATING_ACTUATOR Two Level Heating Actuator
0x0089 137 FID_TWO_LEVEL_COOLING_ACTUATOR Two Level Cooling Actuator
0x008E 142 FID_GLOBAL_ZONE Zone
0x008F 143 FID_VOLUME_UP_SENSOR Volume up
0x0090 144 FID_VOLUME_DOWN_SENSOR Volume down
0x0091 145 FID_PLAY_PAUSE_SENSOR Play/pause
0x0092 146 FID_NEXT_FAVORITE_SENSOR Next favorite
0x0093 147 FID_NEXT_SONG_SENSOR Next song
0x0094 148 FID_PREVIOUS_SONG_SENSOR Previous song
0x0095 149 FID_HOME_APPLIANCE_SENSOR Home appliance sensor
0x0096 150 FID_HEAT_SENSOR Heat sensor
0x0097 151 FID_ZONE_SWITCHING Zone switching
0x0098 152 FID_SECURE_AT_HOME_FUNCTION Button function
0x0099 153 FID_COMPLEX_CONFIGURATION Advanced configuration
0x009A 154 FID_DOMUS_CENTRAL_UNIT_BASIC secure@home Central Unit Basic
0x009B 155 FID_DOMUS_REPEATER Repeater
0x009C 156 FID_DOMUS_SCENE_TRIGGER Remote scene control
0x009D 157 FID_DOMUSWINDOWCONTACT Window sensor
0x009E 158 FID_DOMUSMOVEMENTDETECTOR Movement Detector
0x009F 159 FID_DOMUSCURTAINDETECTOR External IR Sensor Curtain
0x00A0 160 FID_DOMUSSMOKEDETECTOR Smoke Detector
0x00A1 161 FID_DOMUSFLOODDETECTOR Flood Detection
0x00A3 163 FID_PANEL_SUG_SENSOR Sensor for air-conditioning unit
0x00A4 164 FID_TWO_LEVEL_HEATING_COOLING_ACTUATOR Two-point controller for heating or cooling
0x00A5 165 FID_PANEL_THERMOSTAT_CONTROLLER_SLAVE Slave thermostat
0x00A6 166 FID_WALLBOX Wallbox
0x00A7 167 FID_PANEL_WALLBOX Wallbox
0x00A8 168 FID_DOOR_LOCK_CONTROL Door lock control
0x00A9 169 FID_DOOR_LOCK_SETTINGS The parameter allows the brightness of the LEDs on the sensor to be set for daytime operation.
0x00AA 170 FID_VRV_GATEWAY Room temperature controller with fan speed level
0x00AB 171 FID_DOMUS_PARAMETRABLE_BUTTON Parametrable button
0x00AC 172 FID_DOMUS_CENTRAL_UNIT_BASIC_25 secure@home Central Unit Basic
0x00AD 173 FID_DOMUS_CENTRAL_UNIT_NEXTGEN_25 secure@home Central Unit
0x00AE 174 FID_PANEL_RGB_W_SENSOR RGB + white sensor
0x00AF 175 FID_INVERTER_METER_BATTERY Inverter, Meter and Battery
0x00B0 176 FID_INVERTER_METER Inverter and Meter
0x00B1 177 FID_METER_BATTERY Meter and Battery
0x00B2 178 FID_INVERTER_BATTERY Inverter and Battery