| 0x0000 |
0 |
FID_SWITCH_SENSOR |
Control element |
| 0x0001 |
1 |
FID_DIMMING_SENSOR |
Dimming sensor |
| 0x0003 |
3 |
FID_BLIND_SENSOR |
Blind sensor |
| 0x0004 |
4 |
FID_STAIRCASE_LIGHT_SENSOR |
Stairwell light sensor |
| 0x0005 |
5 |
FID_FORCE_ON_OFF_SENSOR |
Force On/Off sensor |
| 0x0006 |
6 |
FID_SCENE_SENSOR |
Scene sensor |
| 0x0007 |
7 |
FID_SWITCH_ACTUATOR |
Switch actuator |
| 0x0009 |
9 |
FID_SHUTTER_ACTUATOR |
Shutter actuator |
| 0x000A |
10 |
FID_ROOM_TEMPERATURE_CONTROLLER_MASTER_WITH_FAN |
Room temperature controller with fan speed level |
| 0x000B |
11 |
FID_ROOM_TEMPERATURE_CONTROLLER_SLAVE |
Room temperature controller extension unit |
| 0x000C |
12 |
FID_WIND_ALARM_SENSOR |
Wind Alarm |
| 0x000D |
13 |
FID_FROST_ALARM_SENSOR |
Frost Alarm |
| 0x000E |
14 |
FID_RAIN_ALARM_SENSOR |
Rain Alarm |
| 0x000F |
15 |
FID_WINDOW_DOOR_SENSOR |
Window sensor |
| 0x0011 |
17 |
FID_MOVEMENT_DETECTOR |
Movement Detector |
| 0x0012 |
18 |
FID_DIMMING_ACTUATOR |
Dim actuator |
| 0x0014 |
20 |
FID_RADIATOR_ACTUATOR |
Radiator |
| 0x0015 |
21 |
FID_UNDERFLOOR_HEATING |
Underfloor heating |
| 0x0016 |
22 |
FID_FAN_COIL |
Fan Coil |
| 0x0017 |
23 |
FID_TWO_LEVEL_CONTROLLER |
Two-level controller |
| 0x001A |
26 |
FID_DES_DOOR_OPENER_ACTUATOR |
Door opener |
| 0x001B |
27 |
FID_PROXY |
Proxy |
| 0x001D |
29 |
FID_DES_LEVEL_CALL_ACTUATOR |
Door Entry System Call Level Actuator |
| 0x001E |
30 |
FID_DES_LEVEL_CALL_SENSOR |
Door Entry System Call Level Sensor |
| 0x001F |
31 |
FID_DES_DOOR_RINGING_SENSOR |
Door call |
| 0x0020 |
32 |
FID_DES_AUTOMATIC_DOOR_OPENER_ACTUATOR |
Automatic door opener |
| 0x0021 |
33 |
FID_DES_LIGHT_SWITCH_ACTUATOR |
Corridor light |
| 0x0023 |
35 |
FID_ROOM_TEMPERATURE_CONTROLLER_MASTER_WITHOUT_FAN |
Room temperature controller |
| 0x0024 |
36 |
FID_COOLING_ACTUATOR |
Cooling mode |
| 0x0027 |
39 |
FID_HEATING_ACTUATOR |
Heating mode |
| 0x0028 |
40 |
FID_FORCE_UP_DOWN_SENSOR |
Force-position blind |
| 0x0029 |
41 |
FID_HEATING_COOLING_ACTUATOR |
Auto. heating/cooling mode |
| 0x002A |
42 |
FID_HEATING_COOLING_SENSOR |
Switchover heating/cooling |
| 0x002B |
43 |
FID_DES_DEVICE_SETTINGS |
Device settings |
| 0x002E |
46 |
FID_RGB_W_ACTUATOR |
Dim actuator |
| 0x002F |
47 |
FID_RGB_ACTUATOR |
RGB color |
| 0x0030 |
48 |
FID_PANEL_SWITCH_SENSOR |
Control element |
| 0x0031 |
49 |
FID_PANEL_DIMMING_SENSOR |
Dimming sensor |
| 0x0033 |
51 |
FID_PANEL_BLIND_SENSOR |
Blind sensor |
| 0x0034 |
52 |
FID_PANEL_STAIRCASE_LIGHT_SENSOR |
Stairwell light sensor |
| 0x0035 |
53 |
FID_PANEL_FORCE_ON_OFF_SENSOR |
Force On/Off sensor |
| 0x0036 |
54 |
FID_PANEL_FORCE_UP_DOWN_SENSOR |
Force-position blind |
| 0x0037 |
55 |
FID_PANEL_SCENE_SENSOR |
Scene sensor |
| 0x0038 |
56 |
FID_PANEL_ROOM_TEMPERATURE_CONTROLLER_SLAVE |
Room temperature controller extension unit |
| 0x0039 |
57 |
FID_PANEL_FAN_COIL_SENSOR |
Fan coil sensor |
| 0x003A |
58 |
FID_PANEL_RGB_CT_SENSOR |
RGB + warm white/cold white sensor |
| 0x003B |
59 |
FID_PANEL_RGB_SENSOR |
RGB sensor |
| 0x003C |
60 |
FID_PANEL_CT_SENSOR |
Warm white/cold white sensor |
| 0x003D |
61 |
FID_ADDITIONAL_HEATING_ACTUATOR |
Add. stage for heating mode |
| 0x003E |
62 |
FID_RADIATOR_ACTUATOR_MASTER |
Radiator thermostate |
| 0x003F |
63 |
FID_RADIATOR_ACTUATOR_SLAVE |
Room temperature controller extension unit |
| 0x0040 |
64 |
FID_COLORTEMPERATURE_ACTUATOR |
Warm white/cold white lamp |
| 0x0041 |
65 |
FID_BRIGHTNESS_SENSOR |
Brightness sensor |
| 0x0042 |
66 |
FID_RAIN_SENSOR |
Rain sensor |
| 0x0043 |
67 |
FID_TEMPERATURE_SENSOR |
Temperature sensor |
| 0x0044 |
68 |
FID_WIND_SENSOR |
Wind sensor |
| 0x0045 |
69 |
FID_TRIGGER |
Trigger |
| 0x0047 |
71 |
FID_FCA_2_PIPE_HEATING |
Heating mode |
| 0x0048 |
72 |
FID_FCA_2_PIPE_COOLING |
Cooling mode |
| 0x0049 |
73 |
FID_FCA_2_PIPE_HEATING_COOLING |
Auto. heating/cooling mode |
| 0x004A |
74 |
FID_FCA_4_PIPE_HEATING_AND_COOLING |
Two valves for heating and cooling |
| 0x004B |
75 |
FID_WINDOW_DOOR_ACTUATOR |
Window/Door |
| 0x004E |
78 |
FID_INVERTER_INFO |
Inverter sensor |
| 0x004F |
79 |
FID_METER_INFO |
Meter sensor |
| 0x0050 |
80 |
FID_BATTERY_INFO |
Battery sensor |
| 0x0051 |
81 |
FID_PANEL_TIMER_PROGRAM_SWITCH_SENSOR |
Timer program switch sensor |
| 0x0055 |
85 |
FID_DOMUSTECH_ZONE |
Zone |
| 0x0056 |
86 |
FID_CENTRAL_HEATING_ACTUATOR |
Central heating actuator |
| 0x0057 |
87 |
FID_CENTRAL_COOLING_ACTUATOR |
Central cooling actuator |
| 0x0059 |
89 |
FID_HOUSE_KEEPING |
Housekeeping |
| 0x005A |
90 |
FID_MEDIA_PLAYER |
Media Player |
| 0x005B |
91 |
FID_PANEL_ROOM_TEMPERATURE_CONTROLLER_SLAVE_FOR_BATTERY_DEVICE |
Panel Room Temperature Controller Slave For Battery Device |
| 0x0060 |
96 |
FID_PANEL_MEDIA_PLAYER_SENSOR |
Media Player Sensor |
| 0x0061 |
97 |
FID_BLIND_ACTUATOR |
Blind actuator |
| 0x0062 |
98 |
FID_ATTIC_WINDOW_ACTUATOR |
Attic window actuator |
| 0x0063 |
99 |
FID_AWNING_ACTUATOR |
Awning actuator |
| 0x0064 |
100 |
FID_WINDOW_DOOR_POSITION_SENSOR |
WindowDoor Position Sensor |
| 0x0065 |
101 |
FID_WINDOW_DOOR_POSITION_ACTUATOR |
Window/Door position |
| 0x0066 |
102 |
FID_MEDIA_PLAYBACK_CONTROL_SENSOR |
Media playback control sensor |
| 0x0067 |
103 |
FID_MEDIA_VOLUME_SENSOR |
Media volume sensor |
| 0x0068 |
104 |
FID_DISHWASHER |
Dishwasher |
| 0x0069 |
105 |
FID_LAUNDRY |
Laundry |
| 0x006A |
106 |
FID_DRYER |
Dryer |
| 0x006B |
107 |
FID_OVEN |
Oven |
| 0x006C |
108 |
FID_FRIDGE |
Fridge |
| 0x006D |
109 |
FID_FREEZER |
Freezer |
| 0x006E |
110 |
FID_HOOD |
Hood |
| 0x006F |
111 |
FID_COFFEE_MACHINE |
Coffee machine |
| 0x0070 |
112 |
FID_FRIDGE_FREEZER |
Fridge/Freezer |
| 0x0071 |
113 |
FID_TIMER_PROGRAM_OR_ALERT_SWITCH_SENSOR |
Timer program switch sensor |
| 0x0073 |
115 |
FID_CEILING_FAN_ACTUATOR |
Ceiling fan actuator |
| 0x0074 |
116 |
FID_CEILING_FAN_SENSOR |
Ceiling fan sensor |
| 0x0075 |
117 |
FID_SPLIT_UNIT_GATEWAY |
Room temperature controller with fan speed level |
| 0x0076 |
118 |
FID_ZONE |
Zone |
| 0x0077 |
119 |
FID_24H_ZONE |
Safety |
| 0x0078 |
120 |
FID_EXTERNAL_IR_SENSOR_BX80 |
External IR Sensor BX80 |
| 0x0079 |
121 |
FID_EXTERNAL_IR_SENSOR_VXI |
External IR Sensor VXI |
| 0x007A |
122 |
FID_EXTERNAL_IR_SENSOR_MINI |
External IR Sensor Mini |
| 0x007B |
123 |
FID_EXTERNAL_IR_SENSOR_HIGH_ALTITUDE |
External IR Sensor High Altitude |
| 0x007C |
124 |
FID_EXTERNAL_IR_SENSOR_CURTAIN |
External IR Sensor Curtain |
| 0x007D |
125 |
FID_SMOKE_DETECTOR |
Smoke Detector |
| 0x007E |
126 |
FID_CARBON_MONOXIDE_SENSOR |
Carbon Monoxide Sensor |
| 0x007F |
127 |
FID_METHANE_DETECTOR |
Methane Detector |
| 0x0080 |
128 |
FID_GAS_SENSOR_LPG |
Gas Sensor LPG |
| 0x0081 |
129 |
FID_FLOOD_DETECTION |
Flood Detection |
| 0x0082 |
130 |
FID_DOMUS_CENTRAL_UNIT_NEXTGEN |
secure@home Central Unit |
| 0x0083 |
131 |
FID_THERMOSTAT |
Thermostat |
| 0x0084 |
132 |
FID_PANEL_DOMUS_ZONE_SENSOR |
secure@home Zone Sensor |
| 0x0085 |
133 |
FID_THERMOSTAT_SLAVE |
Slave thermostat |
| 0x0086 |
134 |
FID_DOMUS_SECURE_INTEGRATION |
secure@home Integration Logic |
| 0x0087 |
135 |
FID_ADDITIONAL_COOLING_ACTUATOR |
Add. stage for cooling mode |
| 0x0088 |
136 |
FID_TWO_LEVEL_HEATING_ACTUATOR |
Two Level Heating Actuator |
| 0x0089 |
137 |
FID_TWO_LEVEL_COOLING_ACTUATOR |
Two Level Cooling Actuator |
| 0x008E |
142 |
FID_GLOBAL_ZONE |
Zone |
| 0x008F |
143 |
FID_VOLUME_UP_SENSOR |
Volume up |
| 0x0090 |
144 |
FID_VOLUME_DOWN_SENSOR |
Volume down |
| 0x0091 |
145 |
FID_PLAY_PAUSE_SENSOR |
Play/pause |
| 0x0092 |
146 |
FID_NEXT_FAVORITE_SENSOR |
Next favorite |
| 0x0093 |
147 |
FID_NEXT_SONG_SENSOR |
Next song |
| 0x0094 |
148 |
FID_PREVIOUS_SONG_SENSOR |
Previous song |
| 0x0095 |
149 |
FID_HOME_APPLIANCE_SENSOR |
Home appliance sensor |
| 0x0096 |
150 |
FID_HEAT_SENSOR |
Heat sensor |
| 0x0097 |
151 |
FID_ZONE_SWITCHING |
Zone switching |
| 0x0098 |
152 |
FID_SECURE_AT_HOME_FUNCTION |
Button function |
| 0x0099 |
153 |
FID_COMPLEX_CONFIGURATION |
Advanced configuration |
| 0x009A |
154 |
FID_DOMUS_CENTRAL_UNIT_BASIC |
secure@home Central Unit Basic |
| 0x009B |
155 |
FID_DOMUS_REPEATER |
Repeater |
| 0x009C |
156 |
FID_DOMUS_SCENE_TRIGGER |
Remote scene control |
| 0x009D |
157 |
FID_DOMUSWINDOWCONTACT |
Window sensor |
| 0x009E |
158 |
FID_DOMUSMOVEMENTDETECTOR |
Movement Detector |
| 0x009F |
159 |
FID_DOMUSCURTAINDETECTOR |
External IR Sensor Curtain |
| 0x00A0 |
160 |
FID_DOMUSSMOKEDETECTOR |
Smoke Detector |
| 0x00A1 |
161 |
FID_DOMUSFLOODDETECTOR |
Flood Detection |
| 0x00A3 |
163 |
FID_PANEL_SUG_SENSOR |
Sensor for air-conditioning unit |
| 0x00A4 |
164 |
FID_TWO_LEVEL_HEATING_COOLING_ACTUATOR |
Two-point controller for heating or cooling |
| 0x00A5 |
165 |
FID_PANEL_THERMOSTAT_CONTROLLER_SLAVE |
Slave thermostat |
| 0x00A6 |
166 |
FID_WALLBOX |
Wallbox |
| 0x00A7 |
167 |
FID_PANEL_WALLBOX |
Wallbox |
| 0x00A8 |
168 |
FID_DOOR_LOCK_CONTROL |
Door lock control |
| 0x00A9 |
169 |
FID_DOOR_LOCK_SETTINGS |
The parameter allows the brightness of the LEDs on the sensor to be set for daytime operation. |
| 0x00AA |
170 |
FID_VRV_GATEWAY |
Room temperature controller with fan speed level |
| 0x00AB |
171 |
FID_DOMUS_PARAMETRABLE_BUTTON |
Parametrable button |
| 0x00AC |
172 |
FID_DOMUS_CENTRAL_UNIT_BASIC_25 |
secure@home Central Unit Basic |
| 0x00AD |
173 |
FID_DOMUS_CENTRAL_UNIT_NEXTGEN_25 |
secure@home Central Unit |
| 0x00AE |
174 |
FID_PANEL_RGB_W_SENSOR |
RGB + white sensor |
| 0x00AF |
175 |
FID_INVERTER_METER_BATTERY |
Inverter, Meter and Battery |
| 0x00B0 |
176 |
FID_INVERTER_METER |
Inverter and Meter |
| 0x00B1 |
177 |
FID_METER_BATTERY |
Meter and Battery |
| 0x00B2 |
178 |
FID_INVERTER_BATTERY |
Inverter and Battery |