| Pairing ID (hex) |
Pairing ID (dec) |
Name | Description | Comment |
|---|---|---|---|---|
| 0x0001 | 1 | AL_SWITCH_ON_OFF |
Switch On/Off | Binary Switch value |
| 0x0002 | 2 | AL_TIMED_START_STOP |
Timed Start/Stop | For staircase lighting or movement detection |
| 0x0003 | 3 | AL_FORCED |
Force-position | Forces value dependent high priority on or off state |
| 0x0004 | 4 | AL_SCENE_CONTROL |
Scene Control | Recall or learn the set value related to encoded scene number |
| 0x0006 | 6 | AL_TIMED_MOVEMENT |
Movement under consideration of brightness | Activation of an autonomous switch off function triggered by an movement detector |
| 0x0007 | 7 | AL_TIMED_PRESENCE |
Presence | Announces presence triggered by an movement detector to be used by e.g. RTCs. Is independent of brightness and can be used for alerts e.g. |
| 0x0010 | 16 | AL_RELATIVE_SET_VALUE_CONTROL |
Relative Set Value | Relative dimming value |
| 0x0011 | 17 | AL_ABSOLUTE_SET_VALUE_CONTROL |
Absolute Set Value | Absolute control of the set value |
| 0x0012 | 18 | AL_NIGHT |
Night | Toggle between day and night where day = 0 and night = 1 |
| 0x0013 | 19 | AL_RESET_ERROR |
invalid string id | Resets load failures / short circuits / etc |
| 0x0015 | 21 | AL_RGB |
RGB color | RGB Color coded in three bytes |
| 0x0016 | 22 | AL_COLOR_TEMPERATURE |
Color Temperature | Color temperature |
| 0x0017 | 23 | AL_HSV |
HSV | Hue (2 Byte) / Saturation (1 Byte) / Value (1 Byte / brightness) |
| 0x0018 | 24 | AL_COLOR |
HUE | Hue (2 Byte) |
| 0x0019 | 25 | AL_SATURATION |
Saturation | Saturation (1 Byte) |
| 0x001A | 26 | AL_ABSOLUTE_SET_VALUE_CONTROL_HUE |
Absolute Set Value | Absolute control of the set value (does not switch on the light) |
| 0x0020 | 32 | AL_MOVE_UP_DOWN |
Move Up/Down | Moves sunblind up (0) and down (1) |
| 0x0021 | 33 | AL_STOP_STEP_UP_DOWN |
Adjust Up/Down | Stops the sunblind and to step it up/down |
| 0x0023 | 35 | AL_SET_ABSOLUTE_POSITION_BLINDS_PERCENTAGE |
Set Absolute Position Blinds | Moves the sunblinds into a specified position |
| 0x0024 | 36 | AL_SET_ABSOLUTE_POSITION_SLATS_PERCENTAGE |
Set Absolute Position Slats | Moves the slats into a specified position |
| 0x0025 | 37 | AL_WIND_ALARM |
Wind Alarm | State of the wind sensor (sent cyclically and on COV) Moves the sunblind to a secure position and to block it for any further control |
| 0x0026 | 38 | AL_FROST_ALARM |
Frost Alarm | State of the frost sensor (sent cyclically and on COV) Moves the sunblind to a secure position and to block it for any further control |
| 0x0027 | 39 | AL_RAIN_ALARM |
Rain Alarm | State of the rain sensor (sent cyclically and on COV) |
| 0x0028 | 40 | AL_FORCED_UP_DOWN |
Force-position blind | Forces value dependent high priority up or down state |
| 0x0029 | 41 | AL_WINDOW_DOOR_POSITION |
Window/Door position | Delivers position for Window/Door (Open / Tilted / Closed) |
| 0x0030 | 48 | AL_ACTUATING_VALUE_HEATING |
Actuating Value Heating | Determines the through flow volume of the control valve |
| 0x0031 | 49 | AL_FAN_COIL_LEVEL |
Fan Level Heating | Display value of the fan coil speed. (0=off / 1=lowest - 5=fastest) |
| 0x0032 | 50 | AL_ACTUATING_VALUE_COOLING |
Actuating Value Cooling | Determines the through flow volume of the control valve |
| 0x0033 | 51 | AL_SET_POINT_TEMPERATURE |
Set Value Temperature | Defines the displayed set point temperature of the system |
| 0x0034 | 52 | AL_RELATIVE_SET_POINT_TEMPERATURE |
Relative Set Point Temperature | Defines the relative set point temperature of the system |
| 0x0035 | 53 | AL_WINDOW_DOOR |
Window/Door | Open = 1 / closed = 0 |
| 0x0036 | 54 | AL_STATE_INDICATION |
Status indication | states: on/off heating/cooling; eco/comfort; frost/not frost |
| 0x0037 | 55 | AL_FAN_MANUAL_ON_OFF |
Fan Manual Heating On/Off | Switches Fan in manual control mode (master to slave) |
| 0x0038 | 56 | AL_CONTROLLER_ON_OFF |
Controller On/Off | Switches controller on or off. Off means protection mode |
| 0x0039 | 57 | AL_RELATIVE_SET_POINT_REQUEST |
Relative Set Point Request | Request for a new relative set point value |
| 0x003A | 58 | AL_ECO_ON_OFF |
Eco mode On/Off Request | Switches eco mode on or off |
| 0x003B | 59 | AL_COMFORT_TEMPERATURE |
Comfort Temperature | Sends the current comfort temperature |
| 0x003C | 60 | AL_ABSOLUTE_SET_VALUE_CONTROL_WHITE |
Brightness white | Absolute control of the white set value |
| 0x0040 | 64 | AL_FAN_STAGE_REQUEST |
Fan Level Request | Request for a new manual fan stage |
| 0x0041 | 65 | AL_FAN_MANUAL_ON_OFF_REQUEST |
Fan Manual On/Off Request | Request for switching fan in manual/auto mode |
| 0x0042 | 66 | AL_CONTROLLER_ON_OFF_REQUEST |
Controller On/Off Request | Request for switching controller on or off. Off means protection mode |
| 0x0044 | 68 | AL_ECO_ON_OFF_INDICATION |
Eco mode On/Off Request | Indicates ECO mode |
| 0x0100 | 256 | AL_INFO_ON_OFF |
Info On/Off | Reflects the binary state of the actuator |
| 0x0101 | 257 | AL_INFO_FORCE |
Force-position info | Indicates the cause of forced operation (0 = not forced) |
| 0x0105 | 261 | AL_SYSAP_INFO_ON_OFF |
SysAP-InfoOnOff | Reflects the binary state of the actuator group |
| 0x0106 | 262 | AL_SYSAP_INFO_FORCE |
SysAP-InfoForce | Indicates whether the actuator group is forced (1) or not forced (0) |
| 0x0110 | 272 | AL_INFO_ACTUAL_DIMMING_VALUE |
Info Actual Dimming Value | Reflects the actual value of the actuator |
| 0x0111 | 273 | AL_INFO_ERROR |
Info Error | Indicates load failures / short circuits / etc |
| 0x0115 | 277 | AL_SYSAP_INFO_ACTUAL_DIMMING_VALUE |
SysAP-InfoCurrentDimmingValue | Reflects the actual value of the actuator group |
| 0x0116 | 278 | AL_SYSAP_INFO_ERROR |
SysAP-InfoError | Indicates load failures / short circuits / etc |
| 0x0117 | 279 | AL_INFO_RGB |
Info RGB color | RGB Color coded in three bytes |
| 0x0118 | 280 | AL_INFO_COLOR_TEMPERATURE |
Info Color Temperature | Color temperature |
| 0x011A | 282 | AL_SYSAP_INFO_COLOR_TEMPERATURE |
SysAP-Info Color Temperature | Color temperature |
| 0x011B | 283 | AL_INFO_HSV |
Info HSV | Hue (2 Byte) Saturation (1 Byte); Value (1 Byte - brightness) |
| 0x011C | 284 | AL_SYSAP_INFO_HSV |
SysAP Info HSV | Hue (2 Byte) Saturation (1 Byte); Value (1 Byte - brightness) |
| 0x011D | 285 | AL_INFO_COLOR_MODE |
Info Color Mode | hsv or ct |
| 0x011E | 286 | AL_SYSAP_INFO_COLOR_MODE |
SysAP Info Color Mode | hsv or ct |
| 0x0120 | 288 | AL_INFO_MOVE_UP_DOWN |
Info Move Up/Down | Indicates last moving direction and whether moving currently or not |
| 0x0121 | 289 | AL_CURRENT_ABSOLUTE_POSITION_BLINDS_PERCENTAGE |
Current Absolute Position Blinds Percentage | Indicate the current position of the sunblinds in percentage |
| 0x0122 | 290 | AL_CURRENT_ABSOLUTE_POSITION_SLATS_PERCENTAGE |
Current Absolute Position Slats Percentage | Indicate the current position of the slats in percentage |
| 0x0125 | 293 | AL_SYSAP_INFO_MOVE_UP_DOWN |
SysAP-InfoMoveUpDown | Indicates last moving direction and whether moving currently or not of the actuator group |
| 0x0126 | 294 | AL_SYSAP_CURRENT_ABSOLUTE_POSITION_BLINDS_PERCENTAGE |
SysAP-InfoCurrentAbsoluteBlindsPercentage | indicate the current position of the sunblinds in percentage of the actuator group |
| 0x0127 | 295 | AL_SYSAP_CURRENT_ABSOLUTE_POSITION_SLATS_PERCENTAGE |
SysAP-InfoCurrentAbsoluteSlatsPercentage | indicate the current position of the slats in percentage of the actuator group |
| 0x0130 | 304 | AL_MEASURED_TEMPERATURE |
Measured Temperature | Indicates the actual measured temperature |
| 0x0131 | 305 | AL_INFO_VALUE_HEATING |
Info Value Heating | States the current flow volume of the conrol valve |
| 0x0132 | 306 | AL_INFO_VALUE_COOLING |
Info value cooling | States the current flow volume of the conrol valve |
| 0x0135 | 309 | AL_HEATING_COOLING |
Switchover heating/cooling | switch between heating and cooling: heating = 0 / cooling = 1 |
| 0x0136 | 310 | AL_ACTUATING_FAN_STAGE_HEATING |
Actuating Fan Stage Heating | Requests a new manual fan stage from actuator in heating mode |
| 0x0140 | 320 | AL_INFO_ABSOLUTE_SET_POINT_REQUEST |
Absolute setpoint temperature | Absolute set point temperature input for timer |
| 0x0141 | 321 | AL_INFO_ACTUATING_VALUE_ADD_HEATING |
Additional heating value info | Feedback |
| 0x0142 | 322 | AL_INFO_ACTUATING_VALUE_ADD_COOLING |
Additional cooling value info | Feedback |
| 0x0143 | 323 | AL_ACTUATING_VALUE_ADD_HEATING |
Control value additional heating | |
| 0x0144 | 324 | AL_ACTUATING_VALUE_ADD_COOLING |
Control value additional cooling | |
| 0x0145 | 325 | AL_INFO_FAN_ACTUATING_STAGE_HEATING |
Info Actuating Fan Stage Heating | Feedback from FCA |
| 0x0146 | 326 | AL_INFO_FAN_MANUAL_ON_OFF_HEATING |
Info Actuating Fan Manual On/Off Heating | Feedback from FCA |
| 0x0147 | 327 | AL_ACTUATING_FAN_STAGE_COOLING |
Actuating Fan Stage Cooling | Requests a new manual fan stage from actuator in cooling mode |
| 0x0149 | 329 | AL_INFO_FAN_ACTUATING_STAGE_COOLING |
Info Fan Stage Cooling | Feedback for current fan stage in cooling mode |
| 0x014A | 330 | AL_INFO_FAN_MANUAL_ON_OFF_COOLING |
Info Fan Manual On/Off Cooling | Feedback for manual fan control cooling mode |
| 0x014B | 331 | AL_HEATING_ACTIVE |
Heating active | |
| 0x014C | 332 | AL_COOLING_ACTIVE |
Cooling active | |
| 0x014D | 333 | AL_HEATING_DEMAND |
Heating demand | |
| 0x014E | 334 | AL_COOLING_DEMAND |
Cooling demand | |
| 0x014F | 335 | AL_INFO_HEATING_DEMAND |
Heating demand feedback signal | |
| 0x0150 | 336 | AL_INFO_COOLING_DEMAND |
Cooling demand feedback signal | |
| 0x0151 | 337 | AL_HUMIDITY |
Humidity | Measured Humidity |
| 0x0152 | 338 | AL_AUX_ON_OFF_REQUEST |
Aux On/Off request | Aux On/Off request |
| 0x0153 | 339 | AL_AUX_ON_OFF_RESPONSE |
Aux On/Off response | Aux On/Off response |
| 0x0154 | 340 | AL_HEATING_ON_OFF_REQUEST |
Heating On/Off request | Heating On/Off request |
| 0x0155 | 341 | AL_COOLING_ON_OFF_REQUEST |
Cooling On/Off request | Cooling On/Off request |
| 0x0156 | 342 | AL_INFO_OPERATION_MODE |
Operation mode | |
| 0x0157 | 343 | AL_INFO_SWING_MODE |
Swing H/V | |
| 0x0158 | 344 | AL_SUPPORTED_FEATURES |
Supported features | |
| 0x0159 | 345 | AL_EXTENDED_STATUS |
Extended Status Indication | |
| 0x015A | 346 | AL_EXTENDED_STATUS_US |
Extended Status Indication | |
| 0x015B | 347 | AL_AUX_HEATING_ON_OFF_REQUEST |
Aux Heating On Off Request | |
| 0x015C | 348 | AL_EMERGENCY_HEATING_ON_OFF_REQUEST |
Emergency Heating On Off Request | |
| 0x0160 | 352 | AL_RELATIVE_FAN_SPEED_CONTROL |
Relative fan speed control | Relative control of the set value |
| 0x0161 | 353 | AL_ABSOLUTE_FAN_SPEED_CONTROL |
Absolute fan speed control | Absolute control of the set value |
| 0x0162 | 354 | AL_INFO_ABSOLUTE_FAN_SPEED |
Info absolute fan speed | Reflects the actual value of the actuator |
| 0x0163 | 355 | AL_SYSAP_INFO_ABSOLUTE_FAN_SPEED |
SysAP-InfoActualFanSpeed | Reflects the actual value of the actuator |
| 0x0164 | 356 | AL_TIMED_MOVEMENT_REQUEST |
Movement under consideration of brightness | Activation of an autonomous switch off function triggered by an movement detector |
| 0x0165 | 357 | AL_INFO_TIMED_MOVEMENT |
SysAP-InfoActualFanSpeed | Reflects the actual value of the actuator |
| 0x0166 | 358 | AL_MOVEMENT_DETECTOR_STATUS |
SysAP-InfoActualFanSpeed | Reflects the actual value of the actuator |
| 0x0167 | 359 | AL_LOCK_SENSOR |
Movement under consideration of brightness | Activation of an autonomous switch off function triggered by an movement detector |
| 0x0168 | 360 | AL_INFO_LOCKED_SENSOR |
SysAP-InfoActualFanSpeed | Reflects the actual value of the actuator |
| 0x0170 | 368 | AL_INFO_VALUE_WHITE |
Info Brightness white | Feedback value white |
| 0x0171 | 369 | AL_SYSAP_INFO_VALUE_WHITE |
SysAP-Info Brightness white | SysAP Feedback value white |
| 0x01A0 | 416 | AL_NOTIFICATION_FLAGS |
Notification flags | Notifications of RF devices (e. g. Battery low) |
| 0x01A1 | 417 | AL_INFO_LOCAL_TIMER_CONTROL_8 |
Timer control | local timer control for 8 timers |
| 0x01A2 | 418 | AL_INFO_GROUP_TIMER_CONTROL_8 |
Timer control | group timer control for 8 timers |
| 0x0280 | 640 | AL_BOOL_VALUE_1 |
Power RC | Bool Value 1 |
| 0x0281 | 641 | AL_BOOL_VALUE_2 |
Power RH | Bool Value 2 |
| 0x0282 | 642 | AL_BOOL_VALUE_3 |
Proximity status | Bool Value 3 |
| 0x0290 | 656 | AL_SCALING_VALUE_1 |
Brightness sensor | Scaling Value 1 |
| 0x0291 | 657 | AL_SCALING_VALUE_2 |
Last touch | Scaling Value 2 |
| 0x0292 | 658 | AL_SCALING_VALUE_3 |
LED backlighting night mode | Scaling Value 3 |
| 0x02C0 | 704 | AL_LOCATOR_BEEP |
Locator beep | Locator Beep |
| 0x02C1 | 705 | AL_SWITCH_TEST_ALARM |
Switch test alarm | Switch Test Alarm |
| 0x02C2 | 706 | AL_TEST_ALARM_ACTIVE |
Test alarm active | Test-Alarm Active |
| 0x02C3 | 707 | AL_FIRE_ALARM_ACTIVE |
Fire alarm active | Fire-Alarm Active |
| 0x02C4 | 708 | AL_CO_ALARM_ACTIVE |
CO alarm active | CO-Alarm Active |
| 0x02C5 | 709 | AL_REMOTE_LOCATE |
Silence alarms | Remote locate |
| 0x02C6 | 710 | AL_DETECTOR_PAIRING_MODE |
Detector pairing mode | Detector pairing mode |
| 0x02C7 | 711 | AL_INFO_DETECTOR_PAIRING_MODE |
Detector pairing mode active | Info detector pairing mode |
| 0x0400 | 1024 | AL_OUTDOOR_TEMPERATURE |
Outside temperature | Outdoor Temperature |
| 0x0401 | 1025 | AL_WIND_FORCE |
Wind force | Wind force |
| 0x0402 | 1026 | AL_BRIGHTNESS_ALARM |
Brightness alarm | Brightness alarm |
| 0x0403 | 1027 | AL_BRIGHTNESS_LEVEL |
Lux value | Weatherstation brightness level |
| 0x0404 | 1028 | AL_WIND_SPEED |
Wind speed | Wind speed |
| 0x0405 | 1029 | AL_RAIN_SENSOR_ACTIVATION_PERCENTAGE |
Rain detection | |
| 0x0406 | 1030 | AL_RAIN_SENSOR_FREQUENCY |
Rain sensor frequency | |
| 0x0440 | 1088 | AL_MEDIA_PLAY |
Play | Start playing |
| 0x0441 | 1089 | AL_MEDIA_PAUSE |
Pause | Pause/Stop playing |
| 0x0442 | 1090 | AL_MEDIA_NEXT |
Next | Play next title |
| 0x0443 | 1091 | AL_MEDIA_PREVIOUS |
Previous | Play previous title |
| 0x0444 | 1092 | AL_MEDIA_PLAY_MODE |
Play mode | Play mode (shuffle / repeat) |
| 0x0445 | 1093 | AL_MEDIA_MUTE |
Mute | Mute (1) and unmute (0) a player |
| 0x0446 | 1094 | AL_RELATIVE_VOLUME_CONTROL |
Relative volume control | Relative volume control. See also relative dimming |
| 0x0447 | 1095 | AL_ABSOLUTE_VOLUME_CONTROL |
Absolute volume control | Set player volume |
| 0x0448 | 1096 | AL_GROUP_MEMBERSHIP |
Group membership | |
| 0x0449 | 1097 | AL_PLAY_FAVORITE |
Play favorite | |
| 0x044A | 1098 | AL_PLAY_NEXT_FAVORITE |
Play next favorite | |
| 0x0460 | 1120 | AL_PLAYBACK_STATUS |
Playback status | |
| 0x0461 | 1121 | AL_INFO_MEDIA_CURRENT_ITEM_METADATA |
Current item metadata info | |
| 0x0462 | 1122 | AL_INFO_MUTE |
Info mute | |
| 0x0463 | 1123 | AL_INFO_ACTUAL_VOLUME |
Info actual volume | |
| 0x0464 | 1124 | AL_ALLOWED_PLAYBACK_ACTIONS |
Allowed playback actions | |
| 0x0465 | 1125 | AL_INFO_GROUP_MEMBERSHIP |
Info group membership | |
| 0x0466 | 1126 | AL_INFO_PLAYING_FAVORITE |
Info playing favorite | |
| 0x0467 | 1127 | AL_ABSOLUTE_GROUP_VOLUME_CONTROL |
Absolute Group Volume Control | |
| 0x0468 | 1128 | AL_INFO_ABSOLUTE_GROUP_VOLUME |
Info Absolute Group Volume | |
| 0x0469 | 1129 | AL_INFO_CURRENT_MEDIA_SOURCE |
Media source | |
| 0x04A0 | 1184 | AL_SOLAR_POWER_PRODUCTION |
Solar power production | Power from the sun |
| 0x04A1 | 1185 | AL_INVERTER_OUTPUT_POWER |
Inverter output power | Output power of inverter (pbatt+Psun) |
| 0x04A2 | 1186 | AL_SOLAR_ENERGY_TODAY |
Solar energy (today) | Produced Energy |
| 0x04A3 | 1187 | AL_INJECTED_ENERGY_TODAY |
Injected energy (today) | Energy into the grid |
| 0x04A4 | 1188 | AL_PURCHASED_ENERGY_TODAY |
Purchased energy (today) | Energy from the grid |
| 0x04A5 | 1189 | AL_NOTIFICATION_RUN_STANDALONE |
Inverter alarm | Inverter is working in stand alone mode |
| 0x04A6 | 1190 | AL_SELF_CONSUMPTION |
Self-consumption | production PV/ Total consumption |
| 0x04A7 | 1191 | AL_SELF_SUFFICIENCY |
Self-sufficiency | Consumption from PV/ Total consumption |
| 0x04A8 | 1192 | AL_HOME_POWER_CONSUMPTION |
Home power consumption | Power in home (PV and grid) |
| 0x04A9 | 1193 | AL_POWER_TO_GRID |
Power to grid | Power from and to the grid: Purchased (less than 0), Injection (more than 0) |
| 0x04AA | 1194 | AL_CONSUMED_ENERGY_TODAY |
Consumed energy (today) | Energy bought from grid per day |
| 0x04AB | 1195 | AL_NOTIFICATION_METER_COMMUNICATION_ERROR_WARNING |
Meter alarm | Meter communication loss |
| 0x04AC | 1196 | AL_SOC |
Battery level | Battery level |
| 0x04AD | 1197 | AL_BATTERY_POWER |
Battery power | Batter power: Discharge (less then 0), Charge (more then 0) |
| 0x04B0 | 1200 | AL_BOOST_ENABLE_REQUEST |
Boost | 1: Boost enable request, 0: boost disable request |
| 0x04B1 | 1201 | AL_STOP_CHARGING_SESSIONS_REQUEST |
Stop charging reuqest | 1: Stop charging session requested, 0: n/a so far, will be resetted when cable is unplugged |
| 0x04B2 | 1202 | AL_STOP_ENABLE_CHARGING_REQUEST |
Enable charging reuqest | 1: Enable charging when cable is plugged in, 0: Disable next charging session but charge until cable is plugged |
| 0x04B3 | 1203 | AL_INFO_BOOST |
Info boost | 1: Boost enabled, 0: boost disabled |
| 0x04B4 | 1204 | AL_INFO_WALLBOX_STATUS |
Info wallbox status | Wallbox status 00000001: car plugged in, 00000002: Authorization granted, 00000004: Not charging, battery fully loaded, 40000000: charging stopped due to blackout prevention, 80000000: Ground fault error |
| 0x04B5 | 1205 | AL_INFO_CHARGING |
Info charging | 1: Charging, 0: Not charging |
| 0x04B6 | 1206 | AL_INFO_CHARGING_ENABLED |
Info charging enabled | 1: Charging enabled for next session, 0: Charging disabled for next session |
| 0x04B7 | 1207 | AL_INFO_INSTALLED_POWER |
Info installed power | Installed power (e.g. 20 kW) |
| 0x04B8 | 1208 | AL_INFO_ENERGY_TRANSMITTED |
Info transmitted energy | Energy transmitted so far per session (in Wh) |
| 0x04B9 | 1209 | AL_INFO_CAR_RANGE |
Info car range | Car range in km per sessions |
| 0x04BA | 1210 | AL_INFO_START_OF_CHARGING_SESSION |
Info charging duration | Start of charging session (in minutes in UTC) |
| 0x04BB | 1211 | AL_INFO_LIMIT_FOR_CHARGER |
Info current limit | Limit for charger (in kW) |
| 0x04BC | 1212 | AL_INFO_LIMIT_FOR_CHARGER_GROUP |
Info current limit for group | Limit for group of charger (in kW) |
| 0x04BD | 1213 | AL_INFO_ALBUM_COVER_URL |
Album cover URL | Album cover URL |
| 0x04BE | 1214 | AL_INFO_CURRENT_SOLAR_POWER |
Solar power production | Current Solar power |
| 0x04BF | 1215 | AL_INFO_CURRENT_INVERTER_OUTPUT_POWER |
Inverter output power | Output power of inverter (pbatt+Psun) |
| 0x04C0 | 1216 | AL_INFO_CURRENT_HOME_POWER_CONSUMPTION |
Home power consumption | Power in home (PV and grid) |
| 0x04C1 | 1217 | AL_INFO_CURRENT_POWER_TO_GRID |
Power to grid | Power from and to the grid: Purchased (less than 0), Injection (more than 0) |
| 0x04C2 | 1218 | AL_INFO_CURRENT_BATTERY_POWER |
Battery power | Batter power: Discharge (less then 0), Charge (more then 0) |
| 0x04C3 | 1219 | AL_INFO_TOTAL_ENERGY_FROM_GRID |
Total energy from grid | Total energy from grid |
| 0x04C4 | 1220 | AL_INFO_TOTAL_ENERGY_TO_GRID |
Total energy to grid | Total energy to grid |
| 0x0501 | 1281 | AL_DISARM_SYSTEM |
secure@home Central Unit | Encrypted control datapoint for domus alarm center |
| 0x0502 | 1282 | AL_DISARM_COUNTER |
DomusDisarmCounter | Info about the next counter to disarm the system |
| 0x0504 | 1284 | AL_INFO_INTRUSION_ALARM |
Intrusion Alarm | Intrusion Alarm |
| 0x0505 | 1285 | AL_INFO_SAFETY_ALARM |
Safety Alarm | Safety Alarm |
| 0x0507 | 1287 | AL_INFO_ERROR_STATUS |
InfoConfigurationStatus | Domus alarm device negative feedback and configuration info. |
| 0x0508 | 1288 | AL_ENABLE_CONFIGURATION |
Enable configuration | Encrypted control datapoint for entering configuration mode |
| 0x0509 | 1289 | AL_DOMUS_ZONE_CONTROL |
Disarming LED | Arm/Disarm a Zone |
| 0x050A | 1290 | AL_DOMUS_KEY_INFO |
AES Key | Manufacturer ID + Serial + AES Key |
| 0x050B | 1291 | AL_ZONE_STATUS |
Zone status | Zone status |
| 0x050D | 1293 | AL_INFO_CONFIGURATION_STATUS |
InfoConfigurationStatus | Indicates configuration status and timewindow |
| 0x050E | 1294 | AL_DOMUS_DISARM_DELAY_TIME |
Time | Absolute number of seconds when the zone will be armed |
| 0x05D8 | 1496 | AL_DOMUS_SIGNAL_STRENGTH |
invalid string id | 2 Bit per Channel |
| 0x0600 | 1536 | AL_START_STOP |
Start / Stop | Starts / Stops operation |
| 0x0601 | 1537 | AL_PAUSE_RESUME |
Pause / Resume | |
| 0x0602 | 1538 | AL_SELECT_PROGRAM |
Select program | |
| 0x0603 | 1539 | AL_DELAYED_START_TIME |
Delayed start time | |
| 0x0604 | 1540 | AL_INFO_STATUS |
Info status | |
| 0x0605 | 1541 | AL_INFO_REMOTE_START_ENABLED |
Info remote start enabled | |
| 0x0606 | 1542 | AL_INFO_PROGRAM |
Info program | |
| 0x0607 | 1543 | AL_INFO_FINISH_TIME |
Info finish time | |
| 0x0608 | 1544 | AL_INFO_DELAYED_START_TIME |
Info delayed start | |
| 0x0609 | 1545 | AL_INFO_DOOR |
Info door | |
| 0x060A | 1546 | AL_INFO_DOOR_ALARM |
Info door alarm | |
| 0x060B | 1547 | AL_SWITCH_SUPERCOOL |
Switch supercool | |
| 0x060C | 1548 | AL_SWITCH_SUPERFREEZE |
Switch superfreeze | |
| 0x060D | 1549 | AL_INFO_SWITCH_SUPERCOOL |
Info switch supercool | |
| 0x060E | 1550 | AL_INFO_SWITCH_SUPERFREEZE |
Info switch superfreeze | |
| 0x060F | 1551 | AL_CURRENT_TEMPERATURE_APPLIANCE_1 |
Measured Temperature | |
| 0x0610 | 1552 | AL_CURRENT_TEMPERATURE_APPLIANCE_2 |
Measured Temperature | |
| 0x0611 | 1553 | AL_SETPOINT_TEMPERATURE_APPLIANCE_1 |
Set Value Temperature | |
| 0x0612 | 1554 | AL_SETPOINT_TEMPERATURE_APPLIANCE_2 |
Set Value Temperature | |
| 0x0613 | 1555 | AL_CHANGE_OPERATION |
Change operation | |
| 0x0614 | 1556 | AL_INFO_VERBOSE_STATUS |
Detailed status info | |
| 0x0615 | 1557 | AL_INFO_REMAINING_TIME |
Info remaining time | Remaining time till status change (start, finish, etc.) |
| 0x0616 | 1558 | AL_INFO_STATUS_CHANGED_TIME |
Time of last status change (start, finish, etc.) | Time of last status change (start, finish, etc.) |
| 0x0618 | 1560 | AL_LOCK_UNLOCK_COMMAND |
Lock/Unlock door command | Lock/Unlock door command (1 Bit) |
| 0x0619 | 1561 | AL_INFO_LOCK_UNLOCK_COMMAND |
Info Locked / Unlocked | Info Lock/Unlock door(1 Bit) |
| 0x061A | 1562 | AL_INFO_PRESSURE |
Air pressure | Measured air pressure |
| 0x061C | 1564 | AL_INFO_CO |
CO value | Carbon monoxide level |
| 0x061D | 1565 | AL_INFO_NO_2 |
NO2 value | Nitrogen dioxide level |
| 0x061E | 1566 | AL_INFO_O_3 |
O3 value | Ozone level |
| 0x061F | 1567 | AL_INFO_PM_10 |
PM10 value | PM10 level |
| 0x0620 | 1568 | AL_INFO_PM_2_5 |
PM2.5 value | PM2.5 level |
| 0xF001 | 61441 | AL_TIME_OF_DAY |
Time | Current local time |
| 0xF002 | 61442 | AL_DATE |
Date | Curent local date |
| 0xF003 | 61443 | AL_MESSAGE_CENTER_NOTIFICATION |
Notification | Notification from message center |
| 0xF101 | 61697 | AL_SWITCH_ENTITY_ON_OFF |
Switch entity On/Off | Entity control e.g. activate an alert or timer program |
| 0xF102 | 61698 | AL_INFO_SWITCH_ENTITY_ON_OFF |
Info switch entity On/Off | Reflects the active state of an entity e.g. alert or timer program |
| 0xF104 | 61700 | AL_CONSISTENCY_TAG |
Consistency Tag | Notifications of RF devices (e. g. Battery low) |
| 0xF105 | 61701 | AL_BATTERY_STATUS |
Battery Status | Notifications of RF devices (e. g. Battery low) |
| 0xF106 | 61702 | AL_STAY_AWAKE |
Stay awake! | Notifications of RF devices (e. g. Battery low) |
| 0xF107 | 61703 | AL_PROXY_1_TO_6_BIT |
Proxy switch | |
| 0xF108 | 61704 | AL_PROXY_1_BYTE |
Proxy, 1 byte | |
| 0xF109 | 61705 | AL_PROXY_2_BYTE |
Proxy, 2 byte | |
| 0xF10A | 61706 | AL_PROXY_4_BYTE |
Proxy, 4 byte | |
| 0xF10B | 61707 | AL_CYCLIC_SLEEP_TIME |
Cyclic sleep time | Time of sleep cycles |
| 0xF10C | 61708 | AL_SYSAP_PRESENCE |
Presence | SysAP presence |
| 0xF10D | 61709 | AL_SYSAP_TEMPERATURE |
Measured temperature 1 | SysAP temperature |
| 0xF10E | 61710 | AL_STANDBY_STATISTICS |
Standby Statistics | Statistics about standby usage for battery devices |
| 0xF10F | 61711 | AL_HEARTBEAT_DELAY |
Heartbeat delay | Time period between two heartbeats |
| 0xF110 | 61712 | AL_INFO_HEARTBEAT_DELAY |
Info heartbeat delay | Time period between two heartbeats |
| 0xFF01 | 65281 | AL_MEASURED_TEMPERATURE_1 |
Measured temperature 1 | For debug purposes |
| 0xFF02 | 65282 | AL_MEASURED_TEMPERATURE_2 |
Measured temperature 2 | For debug purposes |
| 0xFF03 | 65283 | AL_MEASURED_TEMPERATURE_3 |
Measured temperature 3 | For debug purposes |
| 0xFF04 | 65284 | AL_MEASURED_TEMPERATURE_4 |
Measured temperature 4 | For debug purposes |