Pairing ID | In/Out | Description | |
---|---|---|---|
1 | in | Switch On/Off | 0 - Off 1 - On |
17 | in | Absolute control of the set value | percent from 0 to 100 |
32 | in | Move sunblind up / down | 0 - up 1 - down |
33 | in | Stops the sunblind and to step it up/down | position from 0 to 100 percent |
51 | out | Defines the displayed set point temperature of the system | temperature in C° |
54 | out | states: on/off; heating/cooling; eco/comfort; frost/not frost | bitmask: 0x01 - comfort mode 0x02 - standby 0x04 - eco mode 0x08 - building protect 0x10 - dew alarm 0x20 - heat (set) / cool (unset) 0x40 - no heating/cooling (set) 0x80 - frost alarm |
56 | out | Switches controller on or off. Off means protection mode | 0 - off (Protection mode) 1 - on (Comfort mode or Eco mode) |
58 | in | Switches eco mode on or off | 0 - off 1 - on |
66 | in | Request for switching controller on or off. Off means protection mode | 0 - off (Protection mode) 1 - on (Comfort mode or Eco mode) |
256 | out | Info On/Off | 0 - Off 1 - On |
272 | out | Info Actual dimming value | brightness from 0 to 100 percent |
288 | out | indicate the move up/down and stop state | 0 - not moving 2 - moves up 3 - moves down |
289 | out | Indicate the current position of the sunblinds in percentage | position from 0 to 100 percent |
320 | in | Absolute set point temperature input for timer | temperature in °C |