| Pairing ID | In/Out | Description | |
|---|---|---|---|
| 1 | in | Switch On/Off | 0 - Off 1 - On |
| 17 | in | Absolute control of the set value | percent from 0 to 100 |
| 32 | in | Move sunblind up / down | 0 - up 1 - down |
| 33 | in | Stops the sunblind and to step it up/down | position from 0 to 100 percent |
| 51 | out | Defines the displayed set point temperature of the system | temperature in C° |
| 54 | out | states: on/off; heating/cooling; eco/comfort; frost/not frost | bitmask: 0x01 - comfort mode 0x02 - standby 0x04 - eco mode 0x08 - building protect 0x10 - dew alarm 0x20 - heat (set) / cool (unset) 0x40 - no heating/cooling (set) 0x80 - frost alarm |
| 56 | out | Switches controller on or off. Off means protection mode | 0 - off (Protection mode) 1 - on (Comfort mode or Eco mode) |
| 58 | in | Switches eco mode on or off | 0 - off 1 - on |
| 66 | in | Request for switching controller on or off. Off means protection mode | 0 - off (Protection mode) 1 - on (Comfort mode or Eco mode) |
| 256 | out | Info On/Off | 0 - Off 1 - On |
| 272 | out | Info Actual dimming value | brightness from 0 to 100 percent |
| 288 | out | indicate the move up/down and stop state | 0 - not moving 2 - moves up 3 - moves down |
| 289 | out | Indicate the current position of the sunblinds in percentage | position from 0 to 100 percent |
| 320 | in | Absolute set point temperature input for timer | temperature in °C |