Pairing IDs
Here is a list of currently used pairing ids in free@home:
Pairing ID | Name | Description | Comment |
---|---|---|---|
0x0001 | AL_SWITCH_ON_OFF |
Switch On/Off | Binary Switch value |
0x0002 | AL_TIMED_START_STOP |
Timed Start/Stop | For staircase lighning or movement detection |
0x0003 | AL_FORCED |
Force-position | Forces value dependent high priority on or off state |
0x0004 | AL_SCENE_CONTROL |
Scene Control | Recall or learn the set value related to encoded scene number |
0x0006 | AL_TIMED_MOVEMENT |
Movement under consideration of brightness | Activation of an autonomous switch off function triggered by an movement detector |
0x0007 | AL_TIMED_PRESENCE |
Presence | Announces presence triggered by an movement detector to be used by e.g. RTCs. Is independent of brightness and can be used for alerts e.g. |
0x0010 | AL_RELATIVE_SET_VALUE_CONTROL |
Relative Set Value | Relative dimming value |
0x0011 | AL_ABSOLUTE_SET_VALUE_CONTROL |
Absolute Set Value | Absolute control of the set value |
0x0012 | AL_NIGHT |
Night | Toggle between day and night (where day = 0 / night = 1) |
0x0013 | AL_RESET_ERROR |
invalid string id | Resets load failures / short circuits / etc |
0x0015 | AL_RGB |
RGB color | RGB Color coded in three bytes |
0x0016 | AL_COLOR_TEMPERATURE |
Color Temperature | Color temperature |
0x0017 | AL_HSV |
HSV | Hue (2 Byte) / Saturation (1 Byte) / Value (1 Byte / brightness) |
0x0018 | AL_COLOR |
HUE | Hue (2 Byte) |
0x0019 | AL_SATURATION |
Saturation | Saturation (1 Byte) |
0x0020 | AL_MOVE_UP_DOWN |
Move Up/Down | Moves sunblind up (0) and down (1) |
0x0021 | AL_STOP_STEP_UP_DOWN |
Adjust Up/Down | Stops the sunblind and to step it up/down |
0x0023 | AL_SET_ABSOLUTE_POSITION_BLINDS_PERCENTAGE |
Set Absolute Position Blinds | Moves the sunblinds into a specified position |
0x0024 | AL_SET_ABSOLUTE_POSITION_SLATS_PERCENTAGE |
Set Absolute Position Slats | Moves the slats into a specified position |
0x0025 | AL_WIND_ALARM |
Wind Alarm | State of the wind sensor (sent cyclically and on COV) Moves the sunblind to a secure position and to block it for any further control |
0x0026 | AL_FROST_ALARM |
Frost Alarm | State of the frost sensor (sent cyclically and on COV) Moves the sunblind to a secure position and to block it for any further control |
0x0027 | AL_RAIN_ALARM |
Rain Alarm | State of the rain sensor (sent cyclically and on COV) |
0x0028 | AL_FORCED_UP_DOWN |
Force-position blind | Forces value dependent high priority up or down state |
0x0029 | AL_WINDOW_DOOR_POSITION |
Window/Door position | Delivers position for Window/Door (Open / Tilted / Closed) |
0x0030 | AL_ACTUATING_VALUE_HEATING |
Actuating Value Heating | Determines the through flow volume of the control valve |
0x0031 | AL_FAN_COIL_LEVEL |
Fan Level Heating | Display value of the fan coil speed. (0=off / 1=lowest - 5=fastest) |
0x0032 | AL_ACTUATING_VALUE_COOLING |
Actuating Value Cooling | Determines the through flow volume of the control valve |
0x0033 | AL_SET_POINT_TEMPERATURE |
Set Value Temperature | Defines the displayed set point temperature of the system |
0x0034 | AL_RELATIVE_SET_POINT_TEMPERATURE |
Relative Set Point Temperature | Defines the relative set point temperature of the system |
0x0035 | AL_WINDOW_DOOR |
Window/Door | Open = 1 / closed = 0 |
0x0036 | AL_STATE_INDICATION |
Status indication | states: on/off heating/cooling; eco/comfort; frost/not frost |
0x0037 | AL_FAN_MANUAL_ON_OFF |
Fan Manual Heating On/Off | Switches Fan in manual control mode (master to slave) |
0x0038 | AL_CONTROLLER_ON_OFF |
Controller On/Off | Switches controller on or off. Off means protection mode |
0x0039 | AL_RELATIVE_SET_POINT_REQUEST |
Relative Set Point Request | Request for a new relative set point value |
0x003A | AL_ECO_ON_OFF |
Eco mode On/Off Request | Switches eco mode on or off |
0x003B | AL_COMFORT_TEMPERATURE |
Comfort Temperature | Sends the current comfort temperature |
0x0040 | AL_FAN_STAGE_REQUEST |
Fan Level Request | Request for a new manual fan stage |
0x0041 | AL_FAN_MANUAL_ON_OFF_REQUEST |
Fan Manual On/Off Request | WARNING: DO NOT USE!!!! Request for switching fan in manual/auto mode |
0x0042 | AL_CONTROLLER_ON_OFF_REQUEST |
Controller On/Off Request | Request for switching controller on or off. Off means protection mode |
0x0044 | AL_ECO_ON_OFF_INDICATION |
Eco mode On/Off Request | Indicates ECO mode |
0x0100 | AL_INFO_ON_OFF |
Info On/Off | Reflects the binary state of the actuator |
0x0101 | AL_INFO_FORCE |
Force-position info | Indicates the cause of forced operation (0 = not forced) |
0x0105 | AL_SYSAP_INFO_ON_OFF |
SysAP-InfoOnOff | Reflects the binary state of the actuator group |
0x0106 | AL_SYSAP_INFO_FORCE |
SysAP-InfoForce | Indicates whether the actuator group is forced (1) or not forced (0) |
0x0110 | AL_INFO_ACTUAL_DIMMING_VALUE |
Info Actual Dimming Value | Reflects the actual value of the actuator |
0x0111 | AL_INFO_ERROR |
Info Error | Indicates load failures / short circuits / etc |
0x0115 | AL_SYSAP_INFO_ACTUAL_DIMMING_VALUE |
SysAP-InfoCurrentDimmingValue | Reflects the actual value of the actuator group |
0x0116 | AL_SYSAP_INFO_ERROR |
SysAP-InfoError | Indicates load failures / short circuits / etc |
0x0118 | AL_INFO_COLOR_TEMPERATURE |
Info Color Temperature | Color temperature |
0x011A | AL_SYSAP_INFO_COLOR_TEMPERATURE |
SysAP-Info Color Temperature | Color temperature |
0x011B | AL_INFO_HSV |
Info HSV | Hue (2 Byte) Saturation (1 Byte); Value (1 Byte - brightness) |
0x011C | AL_SYSAP_INFO_HSV |
SysAP Info HSV | Hue (2 Byte) Saturation (1 Byte); Value (1 Byte - brightness) |
0x011D | AL_INFO_COLOR_MODE |
Info Color Mode | hsv or ct |
0x011E | AL_SYSAP_INFO_COLOR_MODE |
SysAP Info Color Mode | hsv or ct |
0x0120 | AL_INFO_MOVE_UP_DOWN |
Info Move Up/Down | Indicates last moving direction and whether moving currently or not |
0x0121 | AL_CURRENT_ABSOLUTE_POSITION_BLINDS_PERCENTAGE |
Current Absolute Position Blinds Percentage | Indicate the current position of the sunblinds in percentage |
0x0122 | AL_CURRENT_ABSOLUTE_POSITION_SLATS_PERCENTAGE |
Current Absolute Position Slats Percentage | Indicate the current position of the slats in percentage |
0x0125 | AL_SYSAP_INFO_MOVE_UP_DOWN |
SysAP-InfoMoveUpDown | Indicates last moving direction and whether moving currently or not of the actuator group |
0x0126 | AL_SYSAP_CURRENT_ABSOLUTE_POSITION_BLINDS_PERCENTAGE |
SysAP-InfoCurrentAbsoluteBlindsPercentage | indicate the current position of the sunblinds in percentage of the actuator group |
0x0127 | AL_SYSAP_CURRENT_ABSOLUTE_POSITION_SLATS_PERCENTAGE |
SysAP-InfoCurrentAbsoluteSlatsPercentage | indicate the current position of the slats in percentage of the actuator group |
0x0130 | AL_MEASURED_TEMPERATURE |
Measured Temperature | Indicates the actual measured temperature |
0x0131 | AL_INFO_VALUE_HEATING |
Info Value Heating | States the current flow volume of the conrol valve |
0x0132 | AL_INFO_VALUE_COOLING |
Info value cooling | States the current flow volume of the conrol valve |
0x0135 | AL_HEATING_COOLING |
Switchover heating/cooling | switch between heating and cooling: heating = 0 / cooling = 1 |
0x0136 | AL_ACTUATING_FAN_STAGE_HEATING |
Actuating Fan Stage Heating | Requests a new manual fan stage from actuator in heating mode |
0x0140 | AL_INFO_ABSOLUTE_SET_POINT_REQUEST |
Absolute setpoint temperature | Absolute set point temperature input for timer |
0x0141 | AL_INFO_ACTUATING_VALUE_ADD_HEATING |
Additional heating value info | Feedback |
0x0142 | AL_INFO_ACTUATING_VALUE_ADD_COOLING |
Additional cooling value info | Feedback |
0x0143 | AL_ACTUATING_VALUE_ADD_HEATING |
Control value additional heating | |
0x0144 | AL_ACTUATING_VALUE_ADD_COOLING |
Control value additional cooling | |
0x0145 | AL_INFO_FAN_ACTUATING_STAGE_HEATING |
Info Actuating Fan Stage Heating | Feedback from FCA |
0x0146 | AL_INFO_FAN_MANUAL_ON_OFF_HEATING |
Info Actuating Fan Manual On/Off Heating | Feedback from FCA |
0x0147 | AL_ACTUATING_FAN_STAGE_COOLING |
Actuating Fan Stage Cooling | Requests a new manual fan stage from actuator in cooling mode |
0x0149 | AL_INFO_FAN_ACTUATING_STAGE_COOLING |
Info Fan Stage Cooling | Feedback for current fan stage in cooling mode |
0x014A | AL_INFO_FAN_MANUAL_ON_OFF_COOLING |
Info Fan Manual On/Off Cooling | Feedback for manual fan control cooling mode |
0x014B | AL_HEATING_ACTIVE |
Heating active | |
0x014C | AL_COOLING_ACTIVE |
Cooling active | |
0x014D | AL_HEATING_DEMAND |
Heating demand | |
0x014E | AL_COOLING_DEMAND |
Cooling demand | |
0x014F | AL_INFO_HEATING_DEMAND |
Heating demand feedback signal | |
0x0150 | AL_INFO_COOLING_DEMAND |
Cooling demand feedback signal | |
0x0151 | AL_HUMIDITY |
Humidity | Measured Humidity |
0x0152 | AL_AUX_ON_OFF_REQUEST |
Aux On/Off request | Aux On/Off request |
0x0153 | AL_AUX_ON_OFF_RESPONSE |
Aux On/Off response | Aux On/Off response |
0x0154 | AL_HEATING_ON_OFF_REQUEST |
Heating On/Off request | Heating On/Off request |
0x0155 | AL_COOLING_ON_OFF_REQUEST |
Cooling On/Off request | Cooling On/Off request |
0x0156 | AL_INFO_OPERATION_MODE |
Operation mode | |
0x0157 | AL_INFO_SWING_MODE |
Swing H/V | |
0x0158 | AL_SUPPORTED_FEATURES |
Supported features | |
0x0159 | AL_EXTENDED_STATUS |
Extended Status Indication | |
0x015A | AL_EXTENDED_STATUS_US |
Extended Status Indication | |
0x015B | AL_AUX_HEATING_ON_OFF_REQUEST |
Aux Heating On Off Request | |
0x015C | AL_EMERGENCY_HEATING_ON_OFF_REQUEST |
Emergency Heating On Off Request | |
0x0160 | AL_RELATIVE_FAN_SPEED_CONTROL |
Relative fan speed control | Relative control of the set value |
0x0161 | AL_ABSOLUTE_FAN_SPEED_CONTROL |
Absolute fan speed control | Absolute control of the set value |
0x0162 | AL_INFO_ABSOLUTE_FAN_SPEED |
Info absolute fan speed | Reflects the actual value of the actuator |
0x0163 | AL_SYSAP_INFO_ABSOLUTE_FAN_SPEED |
SysAP-InfoActualFanSpeed | Reflects the actual value of the actuator |
0x01A0 | AL_NOTIFICATION_FLAGS |
Notification flags | Notifications of RF devices (e. g. Battery low) |
0x0280 | AL_BOOL_VALUE_1 |
Power RC | Bool Value 1 |
0x0281 | AL_BOOL_VALUE_2 |
Power RH | Bool Value 2 |
0x0282 | AL_BOOL_VALUE_3 |
Proximity status | Bool Value 3 |
0x0290 | AL_SCALING_VALUE_1 |
Brightness sensor | Scaling Value 1 |
0x0291 | AL_SCALING_VALUE_2 |
Last touch | Scaling Value 2 |
0x0292 | AL_SCALING_VALUE_3 |
LED backlighting night mode | Scaling Value 3 |
0x02C0 | AL_LOCATOR_BEEP |
Locator beep | Locator Beep |
0x02C1 | AL_SWITCH_TEST_ALARM |
Switch test alarm | Switch Test Alarm |
0x02C3 | AL_FIRE_ALARM_ACTIVE |
Fire alarm active | Fire-Alarm Active |
0x0400 | AL_OUTDOOR_TEMPERATURE |
Outside temperature | Outdoor Temperature |
0x0401 | AL_WIND_FORCE |
Wind force | Wind force |
0x0402 | AL_BRIGHTNESS_ALARM |
Brightness alarm | Brightness alarm |
0x0403 | AL_BRIGHTNESS_LEVEL |
Lux value | Weatherstation brightness level |
0x0404 | AL_WIND_SPEED |
Wind speed | Wind speed |
0x0405 | AL_RAIN_SENSOR_ACTIVATION_PERCENTAGE |
Rain detection | |
0x0406 | AL_RAIN_SENSOR_FREQUENCY |
Rain sensor frequency | |
0x0440 | AL_MEDIA_PLAY |
Play | Start playing |
0x0441 | AL_MEDIA_PAUSE |
Pause | Pause/Stop playing |
0x0442 | AL_MEDIA_NEXT |
Next | Play next title |
0x0443 | AL_MEDIA_PREVIOUS |
Previous | Play previous title |
0x0444 | AL_MEDIA_PLAY_MODE |
Play mode | Play mode (shuffle / repeat) |
0x0445 | AL_MEDIA_MUTE |
Mute | Mute (1) and unmute (0) a player |
0x0446 | AL_RELATIVE_VOLUME_CONTROL |
Relative volume control | Relative volume control. See also relative dimming |
0x0447 | AL_ABSOLUTE_VOLUME_CONTROL |
Absolute volume control | Set player volume |
0x0448 | AL_GROUP_MEMBERSHIP |
Group membership | |
0x0449 | AL_PLAY_FAVORITE |
Play favorite | |
0x044A | AL_PLAY_NEXT_FAVORITE |
Play next favorite | |
0x0460 | AL_PLAYBACK_STATUS |
Playback status | |
0x0461 | AL_INFO_MEDIA_CURRENT_ITEM_METADATA |
Current item metadata info | |
0x0462 | AL_INFO_MUTE |
Info mute | |
0x0463 | AL_INFO_ACTUAL_VOLUME |
Info actual volume | |
0x0464 | AL_ALLOWED_PLAYBACK_ACTIONS |
Allowed playback actions | |
0x0465 | AL_INFO_GROUP_MEMBERSHIP |
Info group membership | |
0x0466 | AL_INFO_PLAYING_FAVORITE |
Info playing favorite | |
0x0467 | AL_ABSOLUTE_GROUP_VOLUME_CONTROL |
Absolute Group Volume Control | |
0x0468 | AL_INFO_ABSOLUTE_GROUP_VOLUME |
Info Absolute Group Volume | |
0x0469 | AL_INFO_CURRENT_MEDIA_SOURCE |
Media source | |
0x04A0 | AL_SOLAR_POWER_PRODUCTION |
Solar power production | Power from the sun |
0x04A1 | AL_INVERTER_OUTPUT_POWER |
Inverter output power | Output power of inverter (pbatt+Psun) |
0x04A2 | AL_SOLAR_ENERGY_TODAY |
Solar energy (today) | Produced Energy |
0x04A3 | AL_INJECTED_ENERGY_TODAY |
Injected energy (today) | Energy into the grid |
0x04A4 | AL_PURCHASED_ENERGY_TODAY |
Purchased energy (today) | Energy from the grid |
0x04A5 | AL_NOTIFICATION_RUN_STANDALONE |
Inverter alarm | Inverter is working in stand alone mode |
0x04A6 | AL_SELF_CONSUMPTION |
Self-consumption | production PV/ Total consumption |
0x04A7 | AL_SELF_SUFFICIENCY |
Self-sufficiency | Consumption from PV/ Total consumption |
0x04A8 | AL_HOME_POWER_CONSUMPTION |
Home power consumption | Power in home (PV and grid) |
0x04A9 | AL_POWER_TO_GRID |
Power to grid | Power from and to the grid: Purchased (less than 0), Injection (more than 0) |
0x04AA | AL_CONSUMED_ENERGY_TODAY |
Consumed energy (today) | Energy bought from grid per day |
0x04AB | AL_NOTIFICATION_METER_COMMUNICATION_ERROR_WARNING |
Meter alarm | Meter communication loss |
0x04AC | AL_SOC |
Battery level | Battery level |
0x04AD | AL_BATTERY_POWER |
Battery power | Batter power: Discharge (less then 0), Charge (more then 0) |
0x04B0 | AL_BOOST_ENABLE_REQUEST |
Boost | 1: Boost enable request, 0: boost disable request |
0x04B1 | AL_STOP_CHARGING_SESSIONS_REQUEST |
Stop charging reuqest | 1: Stop charging session requested, 0: n/a so far, will be resetted when cable is unplugged |
0x04B2 | AL_STOP_ENABLE_CHARGING_REQUEST |
Enable charging reuqest | 1: Enable charging when cable is plugged in, 0: Disable next charging session but charge until cable is plugged |
0x04B3 | AL_INFO_BOOST |
Info boost | 1: Boost enabled, 0: boost disabled |
0x04B4 | AL_INFO_WALLBOX_STATUS |
Info wallbox status | Wallbox status 00000001: car plugged in, 00000002: Authorization granted, 00000004: Not charging, battery fully loaded, 40000000: charging stopped due to blackout prevention, 80000000: Ground fault error |
0x04B5 | AL_INFO_CHARGING |
Info charging | 1: Charging, 0: Not charging |
0x04B6 | AL_INFO_CHARGING_ENABLED |
Info charging enabled | 1: Charging enabled for next session, 0: Charging disabled for next session |
0x04B7 | AL_INFO_INSTALLED_POWER |
Info installed power | Installed power (e.g. 20 kW) |
0x04B8 | AL_INFO_ENERGY_TRANSMITTED |
Info transmitted energy | Energy transmitted so far per session (in Wh) |
0x04B9 | AL_INFO_CAR_RANGE |
Info car range | Car range in km per sessions |
0x04BA | AL_INFO_START_OF_CHARGING_SESSION |
Info charging duration | Start of charging session (in minutes in UTC) |
0x04BB | AL_INFO_LIMIT_FOR_CHARGER |
Info current limit | Limit for charger (in kW) |
0x04BC | AL_INFO_LIMIT_FOR_CHARGER_GROUP |
Info current limit for group | Limit for group of charger (in kW) |
0x04BD | AL_INFO_ALBUM_COVER_URL |
Album cover URL | Album cover URL |
0x0501 | AL_DISARM_SYSTEM |
secure@home Central Unit | Encrypted control datapoint for domus alarm center |
0x0502 | AL_DISARM_COUNTER |
DomusDisarmCounter | Info about the next counter to disarm the system |
0x0504 | AL_INFO_INTRUSION_ALARM |
Intrusion Alarm | Intrusion Alarm |
0x0505 | AL_INFO_SAFETY_ALARM |
Safety Alarm | Safety Alarm |
0x0507 | AL_INFO_ERROR_STATUS |
InfoConfigurationStatus | Domus alarm device negative feedback and configuration info. |
0x0508 | AL_ENABLE_CONFIGURATION |
Enable configuration | Encrypted control datapoint for entering configuration mode |
0x0509 | AL_DOMUS_ZONE_CONTROL |
Disarming LED | Arm/Disarm a Zone |
0x050A | AL_DOMUS_KEY_INFO |
AES Key | Manufacturer ID + Serial + AES Key |
0x050B | AL_ZONE_STATUS |
Zone status | Zone status |
0x050E | AL_DOMUS_DISARM_DELAY_TIME |
Time | Absolute number of seconds when the zone will be armed |
0x0600 | AL_START_STOP |
Start / Stop | Starts / Stops operation |
0x0601 | AL_PAUSE_RESUME |
Pause / Resume | |
0x0602 | AL_SELECT_PROGRAM |
Select program | |
0x0603 | AL_DELAYED_START_TIME |
Delayed start time | |
0x0604 | AL_INFO_STATUS |
Info status | |
0x0605 | AL_INFO_REMOTE_START_ENABLED |
Info remote start enabled | |
0x0606 | AL_INFO_PROGRAM |
Info program | |
0x0607 | AL_INFO_FINISH_TIME |
Info finish time | |
0x0608 | AL_INFO_DELAYED_START_TIME |
Info delayed start | |
0x0609 | AL_INFO_DOOR |
Info door | |
0x060A | AL_INFO_DOOR_ALARM |
Info door alarm | |
0x060B | AL_SWITCH_SUPERCOOL |
Switch supercool | |
0x060C | AL_SWITCH_SUPERFREEZE |
Switch superfreeze | |
0x060D | AL_INFO_SWITCH_SUPERCOOL |
Info switch supercool | |
0x060E | AL_INFO_SWITCH_SUPERFREEZE |
Info switch superfreeze | |
0x060F | AL_CURRENT_TEMPERATURE_APPLIANCE_1 |
Measured Temperature | |
0x0610 | AL_CURRENT_TEMPERATURE_APPLIANCE_2 |
Measured Temperature | |
0x0611 | AL_SETPOINT_TEMPERATURE_APPLIANCE_1 |
Set Value Temperature | |
0x0612 | AL_SETPOINT_TEMPERATURE_APPLIANCE_2 |
Set Value Temperature | |
0x0613 | AL_CHANGE_OPERATION |
Change operation | |
0x0614 | AL_INFO_VERBOSE_STATUS |
Detailed status info | |
0x0615 | AL_INFO_REMAINING_TIME |
Info remaining time | Remaining time till status change (start, finish, etc.) |
0x0616 | AL_INFO_STATUS_CHANGED_TIME |
Time of last status change (start, finish, etc.) | Time of last status change (start, finish, etc.) |
0x0618 | AL_LOCK_UNLOCK_COMMAND |
Lock/Unlock door command | Lock/Unlock door command (1 Bit) |
0x0619 | AL_INFO_LOCK_UNLOCK_COMMAND |
Info Locked / Unlocked | Info Lock/Unlock door(1 Bit) |
0xF001 | AL_TIME_OF_DAY |
Time | Current local time |
0xF002 | AL_DATE |
Date | Curent local date |
0xF003 | AL_MESSAGE_CENTER_NOTIFICATION |
Notification | Notification from message center |
0xF101 | AL_SWITCH_ENTITY_ON_OFF |
Switch entity On/Off | Entity control e.g. activate an alert or timer program |
0xF102 | AL_INFO_SWITCH_ENTITY_ON_OFF |
Info switch entity On/Off | Reflects the active state of an entity e.g. alert or timer program |
0xF104 | AL_CONSISTENCY_TAG |
Consistency Tag | Notifications of RF devices (e. g. Battery low) |
0xF105 | AL_BATTERY_STATUS |
Battery Status | Notifications of RF devices (e. g. Battery low) |
0xF106 | AL_STAY_AWAKE |
Stay awake! | Notifications of RF devices (e. g. Battery low) |
0xF107 | AL_PROXY_1_TO_6_BIT |
Proxy switch | |
0xF108 | AL_PROXY_1_BYTE |
Proxy, 1 byte | |
0xF109 | AL_PROXY_2_BYTE |
Proxy, 2 byte | |
0xF10A | AL_PROXY_4_BYTE |
Proxy, 4 byte | |
0xF10B | AL_CYCLIC_SLEEP_TIME |
Cyclic sleep time | Time of sleep cycles |
0xF10C | AL_SYSAP_PRESENCE |
Presence | SysAP presence |
0xF10D | AL_SYSAP_TEMPERATURE |
Measured temperature 1 | SysAP temperature |
0xF10E | AL_STANDBY_STATISTICS |
Standby Statistics | Statistics about standby usage for battery devices |
0xF10F | AL_HEARTBEAT_DELAY |
Heartbeat delay | Time period between two heartbeats |
0xF110 | AL_INFO_HEARTBEAT_DELAY |
Info heartbeat delay | Time period between two heartbeats |
0xFF01 | AL_MEASURED_TEMPERATURE_1 |
Measured temperature 1 | For debug purposes |
0xFF02 | AL_MEASURED_TEMPERATURE_2 |
Measured temperature 2 | For debug purposes |
0xFF03 | AL_MEASURED_TEMPERATURE_3 |
Measured temperature 3 | For debug purposes |
0xFF04 | AL_MEASURED_TEMPERATURE_4 |
Measured temperature 4 | For debug purposes |